All Products

All Products
Select FiltersZavřít
Filtrovat podle
Použitý filtr: 0
Vymazat filtry
Sbalit všeRozbalit vše
  • Použití
Filter0

Podkategorie

nVent CADDY Fixing, Fastening and Support Products

nVent CADDY Fixing, Fastening and Support Products

TestData
Podrobnosti

Produkty | 538 výsledky (2412 položky)

PH5360.jpg image

Cantilever Arm with E0 Channel

Strut channel with wall mounting plate.
Katalogové čísloNázev položkyAdd to Quote action
Cantilever Arm with E0 Channel, 180 mm
Cantilever Arm with E0 Channel, 240 mm
Cantilever Arm with E0 Channel, 300 mm
Cantilever Arm with E0 Channel, 360 mm
Cantilever Arm with E0 Channel, 420 mm
Cantilever Arm with E0 Channel, 540 mm
Cantilever Arm with E0 Channel, 660 mm
Cantilever Arm with E0 Channel, 780 mm
PH5369.jpg image

C-FIX M T-Bolt

Hardware for fastening to struts and channels.
Katalogové čísloNázev položkyAdd to Quote action
C-FIX M T-Bolt, M8 Screw, 30 mm Screw
C-FIX M T-Bolt, M8 Screw, 40 mm Screw
C-FIX M T-Bolt, M8 Screw, 60 mm Screw
PH5579.jpg image

C-Channel Type E0, Perforated

C-channel for building frames and structures available in a variety of configurations.
Katalogové čísloNázev položkyAdd to Quote action
C-Channel Type E0, Perforated, 27 mm x 15.5 mm x 1.5 mm
PH5384.jpg image

Rubber Profile for C-Channel

Insulators to isolate vibration and sound.
Katalogové čísloNázev položkyAdd to Quote action
Rubber Profile for C-Channel, E0, E0L, E1, E2, E2L, E3, E4 Channel, 30 m
PH5834.jpg image

Strut Cantilever Arm Type AA, Slotted

Strut channel with wall mounting plate.
Katalogové čísloNázev položkyAdd to Quote action
Strut Cantilever Arm Type AA, Slotted, HD, 300 mm x 41 mm x 82 mm x 2.5 mm
Strut Cantilever Arm Type AA, Slotted, HD, 500 mm x 41 mm x 82 mm x 2.5 mm
Strut Cantilever Arm Type AA, Slotted, HD, 750 mm x 41 mm x 82 mm x 2.5 mm
Strut Cantilever Arm Type AA, Slotted, HD, 1,050 mm x 41 mm x 82 mm x 2.5 mm
PH5375.jpg image

Saddle Washer

Washer for fastening to strut channels.
Katalogové čísloNázev položkyAdd to Quote action
Saddle Washer, Steel, Electrogalvanized, 10.5 mm Hole
Saddle Washer, S316, 11 mm Hole
Saddle Washer, Steel, EG, 13 mm Hole
Saddle Washer, Steel, HD, 13 mm Hole
Saddle Washer, Steel, Electrogalvanized, 8.4 mm Hole
PH3901.jpg image

Three Hole Flat Adjustable Swivel Bracket

Flat brackets for cfeating strut frames and structures.
Katalogové čísloNázev položkyAdd to Quote action
Three Hole Flat Adjustable Swivel Bracket, 164 mm
PH5422.jpg image

High Post Base for Strut Type A with Gusset

Post base for fixing channels to walls or floors.
Katalogové čísloNázev položkyAdd to Quote action
High Post Base for Strut Type A with Gusset, 250 mm x 190 mm
PH5414.jpg image

Z-Shaped Bracket for Strut Type AA/E

Offset bracket for joining overlapped strut channels.
Katalogové čísloNázev položkyAdd to Quote action
Z-Shaped Bracket for Strut Type AA/E
PH5609.jpg image

Strut Beam Clip

Beam clamps for attaching strut channels to overhead beams.
Katalogové čísloNázev položkyAdd to Quote action
Strut Beam Clip, Steel, HDG, 16 mm Max Flange, 13 mm Hole, w/Screw
Strut Beam Clip, Steel, HDG, 16 mm Max Flange, 13 mm Hole
Strut Beam Clip, S316, 16 mm Max Flange, 13 mm Hole
PH5822.jpg image

Internal Channel Connector

Splice plates for creating channel frames and structures.
Katalogové čísloNázev položkyAdd to Quote action
Internal Channel Connector, M12 Hole, 203 mm x 35 mm x 10 mm
PH2446.jpg image

1-1 Hole Closed Corner Angle Bracket

Angle brackets for creating strut frames and structures.
Katalogové čísloNázev položkyAdd to Quote action
1-1 Hole Closed Corner Angle Bracket, HD, 45° x 100 mm x 67 mm, M10 Screw
1-1 Hole Closed Corner Angle Bracket, HD, 45° x 100 mm x 67 mm