Cooling Circuitry STD 3U 76TE mont. W/ QD
The Easy Swap LFT Cooling Circuit is a "back-pack" cooling Unit for a 3U subrack rear area. With ist width of 76 HP it allows an additional 8 HP front panel to be mounted aside for the mains power inlet to the subrack. Up to 3 Easy Swap Cold plates can be attached to the unit either by the Easy Swap LFT Direct Connection Set or the Quick Disconnect Set. It dissipates the heat of the Cold Plates with a heat exchanger and 2 low noise fans to the back.
Caracteristici
- Cooling Circuitry for up to 3 Easy Swap LFT Cold Plates
- 3 U height, 76 HP width. Can be mounted at the backside of a 3U subrack
- Up to 600 W of cooling capacity at 50°C environmental temperature
- Accepts demineralized water or Water Glycol mix (25% Glycol recommended)
- Low noise fans and pump
- Easy Swap LFT Cold Plates can be connected to Cooling Circuitry either with Direct Connection Set or Quick Disconnect Set
Specificații
Atribute produs
Delivery of this product includes the following item(s):
| Item | Descriere | Cantitate | |
|---|---|---|---|
| 1 | Heat Exchanger | 1 | |
| 2 | 12 V DC, 120 mm fan | 2 | |
| 3 | 12 V DC Pump | 1 | |
| 4 | Expansion Tank with Membrane | 1 | |
| 5 | Connection port for Cold Plate | 3 | |
| 6 | Mounting brackets with screws | 1 | |
| 7 | Aluminum Cover | 1 | |
| 8 | Connection pcb for 2 fans, 1 pump and 12 V DC Power Input (Microfit) | 1 |
Mai jos este o listă de distribuitori autorizați care au în prezent acest articol în stoc:
| Distribuitor | Cantitate | Data în stoc |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.