Wire Basket Tray Waterfall, 304 mm, Electrogalvanized
The nVent CADDY Wire Basket Tray Waterfall is a versatile, easy-to-install cable management solution for wire basket trays. Featuring innovative over-sidewall technology, installers can eliminate stress and pressure points on cable while removing the need to cut tray—saving valuable time on the job. Its flexible design and tool-free installation caters to both over-wall and flush-mount applications.
The Waterfall provides robust support and protection for large, high-density cable bundles and is ideal for managing copper, fiber optic, PoE and DAS cables. Available in both 12” and 20” options with a 120-degree bend radius, the sidewalls help funnel cables to an installer’s desired location, creating a continuous pathway solution while maintaining a seamless and visually appealing finished result.
When necessary, the Waterfall has designated tie-off areas for grounding and bonding.
Caracteristici
- Equipped with tie-down openings to facilitate bundled cable options
- Powder coating protects against scratches or cable damage
- Maintains a 120-degree bend, adhering to TIA-approved radius standards for all cable types
- Standard finishes include black powder and electro-galvanized (zinc) coatings, with customization options for other colors upon request
- Provides optimal support for high-performance data cable, up to and including fiber optic, Cat 5e, Cat 6, Cat 6A, and Cat 7
Specificații
Atribute produs
Manual de instalare/Fișă de instrucțiuni
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.