All Products
Produtos | 538 resultados (2412 artigos)

Square Nut for Multi-Function C-Clamp
Square adapter nut for use with standard flange widths nuts (C-Clamp series compatible).

TDHM Trapezoidal Deck Hanger with Threaded Nut
Trapezoidal deck hanging attachment with threaded nut and locking bar.

Externally Threaded Pipe
External threading for applications that require pass through cable.

J Series C Purlin Clip
Effective way to secure various CADDY fasteners or Speed Link from a C purlin structural element.



115 Surge Restraint
Retrofit surge restraint to restrict upward thrust (115 series compatible).
Número de catálogoNome do itemAdd to Quote action
Surge Restraint, Spring Steel, 1/2"–2" Pipe

SBP Perforated Strap with Straight Edge, Standard Duty
Perforated metal strap for hanging HVAC systems.
Número de catálogoNome do itemAdd to Quote action
SBP Perforated Strap with Straight Edge, Standard Duty, 17 mm x 1 mm, 6.5 mm Hole

Quick Grip Jr. Lateral Sway Brace
Seismic lateral restraint for single pipe that eliminates trips between structure and service pipe during installation.
Número de catálogoNome do itemAdd to Quote action
Quick Grip Jr. Lateral Sway Brace, 1" Pipe, 25 DN
Quick Grip Jr. Lateral Sway Brace, 1 1/4" Pipe, 32 DN
Quick Grip Jr. Lateral Sway Brace, 1 1/2" Pipe, 40 DN
Quick Grip Jr. Lateral Sway Brace, 2" Pipe, 50 DN

Número de catálogoNome do itemAdd to Quote action
1-1 Hole Swivel Bracket

Número de catálogoNome do itemAdd to Quote action
Sign Support Bracket for Flat Surface, Two Hole, M8 Hole, Threaded

Número de catálogoNome do itemAdd to Quote action
Metal Strap, 10 mm Strap
Metal Strap, 12.7 mm Strap
Metal Strap, 16 mm Strap
Metal Strap, 20 mm Strap