All Products
Produtos | 538 resultados (2412 artigos)

Número de catálogoNome do itemAdd to Quote action
HSC Hole Snap Clip, 10–11 mm OD
HSC Hole Snap Clip, 12–14 mm OD
HSC Hole Snap Clip, 15–18 mm OD
HSC Hole Snap Clip, 19–24 mm OD
HSC Hole Snap Clip, 25–32 mm OD
HSC Hole Snap Clip, 6–7 mm OD
HSC Hole Snap Clip, 7–8 mm OD
HSC Hole Snap Clip, 8–9 mm OD
HSC Hole Snap Clip, 9–10 mm OD

J-CT Cable Tie Holder with C Purlin Clip
Effective way to secure cable from a C purlin structural element.

SCD Dovetail Mount Cable Snap Clip Adaptor
Accessory for the snap clip product line that accomodates larger steel flange and multiple snap clip configurations.

Bolt Close Conduit/Pipe Clamp
Easy to use, bolt to close conduit and pipe support. Captured hardware facilitates worry-free installation.
Número de catálogoNome do itemAdd to Quote action
Bolt Close Conduit/Pipe Clamp, Steel, 19–25 mm OD, 7.14 mm Hole

2-2 Hole Adjustable Strut Swivel Bracket
Swivel brackets for creating channel frames and structures.
Número de catálogoNome do itemAdd to Quote action
2-2 Hole Adjustable Strut Swivel Bracket

Wire Basket Tray Center Support
The nVent CADDY Wire Basket Tray Center Support is a simple and efficient way to support wire basket trays from a single threaded rod.
Número de catálogoNome do itemAdd to Quote action
Wire Basket Tray Center Support, 300 mm, Electrogalvanized
Wire Basket Tray Center Support, 100 mm, Electrogalvanized
Wire Basket Tray Center Support, 100 mm, Black, Electrogalvanized
Wire Basket Tray Center Support, 150 mm, Electrogalvanized
Wire Basket Tray Center Support, 200 mm, Electrogalvanized

310M Universal Beam Clamp, Thick Flange
Reversible beam clamp for use with wide flange widths.

nVent CADDY Speed Link SLK with Decking Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various metal deck structures.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Speed Link SLK with Decking Hook, 1.5 mm Wire, 1 m Length
nVent CADDY Speed Link SLK with Decking Hook, 1.5 mm Wire, 2 m Length
Speed Link Universal Support System with Decking Hook, 1,5mm Wire, 5m Length
Tool-free 2mm Wire Rope Hanger Kit, Deck Hook End-Fitting - 3m Long - 44kg
nVent CADDY Speed Link SLK with Decking Hook, 2 mm Wire, 5 m Length

nVent CADDY Pyramid ST Bridge Assembly
Provides a fixed-height mounting platform 5.6" (142 mm) off the roof surface with 24" to 60" (610 mm to 1524 mm) of usable strut length.

nVent CADDY Pyramid Equipment Support Kit, 6 Post Base
Includes all post bases, hardware and framing needed for an out of the box solution to construct a 78.8" (2 m) equipment support.
Número de catálogoNome do itemAdd to Quote action
Rooftop Pyramid Equipment Support Kit, 6 Post Base, 2172 mm