Improved nVent CADDY Cat HP J-Hook with Pedestal Clamp
Improved nVent CADDY Cat HP J-Hook with Pedestal Clamp
The Improved nVent CADDY Cat HP J-Hook with Pedestal Clamp is an innovative assembly featuring a combination of the Improved nVent CADDY Cat HP J-Hook with a Pedestal Clamp attachment. The Assembly simplifies cable management by offering quick installation to pedestals under raised floors.
Engineered for high-performance data cable management, this system supports Cat 5e, Cat 6, Cat 6A, Cat 7, and fiber optic cables with superior fill capacity and load ratings compared to most non-continuous alternatives. The Assemblies' rounded edges ensure proper bend radius support, protecting cable integrity and optimizing performance.
Detalhes
Recursos
CAD
Vídeo
Compatible Products
Caracteristicas
- Listed for use with flexible conduit, cable or tubing
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, raised floors and threaded rod mounting applications
- Improved design allows for optimized inventory, reducing job site scheduling risks associated with multiple SKUs
- Provides optimal support for high-performance data cable—including category cable, Power over Ethernet (PoE), and fiber optic
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Especificações
Especificações de engenharia
Manual de instalação/folha de instruções
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239

- Aviso
- Os produtos nVent devem ser instalados e utilizados apenas conforme indicado nas fichas de instrução do produto e materiais de treinamento da nVent. As fichas de instrução estão disponíveis em www.nVent.com e com nossos representantes de atendimento ao cliente nVent. A instalação inadequada, uso incorreto, aplicação incorreta ou outra falha qualquer em seguir completamente as instruções e avisos da nVent podem levar ao mau funcionamento do produto, danos à propriedade, lesões corporais graves e morte, e/ou anular sua garantia.