Improved nVent CADDY Cat HP J-Hook with Multi-Function Clip
The Improved nVent CADDY Cat HP J-Hook with Multi-Function Clip is an innovative assembly featuring a combination of the Improved nVent CADDY Cat HP J-Hook with a Multi-Function Clip attachment. The Assembly simplifies cable management by offering quick attachment to threaded rod or wire without the need for screws or special tools.
Engineered for high-performance data cable management, this system supports Cat 5e, Cat 6, Cat 6A, Cat 7, and fiber optic cables with superior fill capacity and load ratings compared to most non-continuous alternatives. The Assemblies' rounded edges ensure proper bend radius support, protecting cable integrity and optimizing performance.
Kenmerken
- Fully adjustable and easy to relocate to accommodate changes once installed
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, and threaded rod mounting applications
- Improved design allows for optimized inventory, reducing job site scheduling risks associated with multiple SKUs
- Provides optimal support for high-performance data cable—including category cable, Power over Ethernet (PoE), and fiber optic
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Specificaties
Brochure
Casestudy
Catalogus
Installatiehandleiding / instructieblad
Technische specificatie
Certificeringen


- Waarschuwing
- nVent-producten moeten alleen worden geïnstalleerd en gebruikt zoals aangegeven in de instructiebladen en trainingsmateriaal van nVent. Instructiebladen zijn beschikbaar op www.nvent.com en bij uw nVent klantenservicevertegenwoordiger. Onjuiste installatie, misbruik, verkeerde toepassing of ander falen om de instructies en waarschuwingen van nVent volledig te volgen, kan leiden tot productstoringen, schade aan eigendommen, ernstig lichamelijk letsel en de dood en/of uw garantie ongeldig maken.