Wire Basket Tray Center Support, 100 mm, Black, Electrogalvanized
The nVent CADDY Wire Basket Tray Center Support is a simple and efficient way to support wire basket trays from a single threaded rod. The offset center tube helps ensure the tray is centered and secured, enhancing both structural integrity and improving project efficiency. Designed for light-duty cable support projects, installation is easy—simply hold the Center Support parallel to the tray, then turn perpendicular until you hear the Center Support lock into place.
Compatible with varying nVent CADDY Wire Basket Tray sizes, the ceiling support is precision-engineered to handle the weight of the trays with confidence. Its pre-punched design simplifies mounting with standard fasteners. Its compatibility with various finishes—including pre-galvanized, zinc electroplate, and powder coat options—adds aesthetic and functional versatility to any project.
Kenmerken
- Use as a central support when hanging with threaded rod
- Designed to be used with the nVent CADDY Wire Basket Tray Splice Kit
- Supported with 3/8 or ½ in threaded rod
Specificaties
Productkenmerken
Certificeringen

- Waarschuwing
- nVent-producten moeten alleen worden geïnstalleerd en gebruikt zoals aangegeven in de instructiebladen en trainingsmateriaal van nVent. Instructiebladen zijn beschikbaar op www.nvent.com en bij uw nVent klantenservicevertegenwoordiger. Onjuiste installatie, misbruik, verkeerde toepassing of ander falen om de instructies en waarschuwingen van nVent volledig te volgen, kan leiden tot productstoringen, schade aan eigendommen, ernstig lichamelijk letsel en de dood en/of uw garantie ongeldig maken.