Wire Basket Tray Tool-Free Splice, Electrogalvanized
The nVent CADDY Wire Basket Tray Tool-Free Splice is an efficient way to link multiple sections of wire basket trays. With fewer components and no loose pieces, installation is quick, easy and straightforward. This solution allows installers to restrict movement and stabilize unsteady sections while joining several trays together, further enabling continuity and cable safety in the case of an electrical event.
Designed specifically to work with nVent CADDY Wire Basket Tray, simply slide the Wire Basket Tray Tool-Free Splice over the sides or bottom of the tray and lock the tab into place. Removal is just as quick—pull the locking tab out, slide the lock off and reuse the splice as many times as needed.
Kenmerken
- Secure hold with locking mechanism keeping trays in place
- No assembly required
- No sharp edges or catching points for wire
- Reusable and tool-free—easy-to-install, easy-to-remove
Specificaties
Productkenmerken
Certificeringen

- Waarschuwing
- nVent-producten moeten alleen worden geïnstalleerd en gebruikt zoals aangegeven in de instructiebladen en trainingsmateriaal van nVent. Instructiebladen zijn beschikbaar op www.nvent.com en bij uw nVent klantenservicevertegenwoordiger. Onjuiste installatie, misbruik, verkeerde toepassing of ander falen om de instructies en waarschuwingen van nVent volledig te volgen, kan leiden tot productstoringen, schade aan eigendommen, ernstig lichamelijk letsel en de dood en/of uw garantie ongeldig maken.