Print
Telecommunication mast TV antennas with blue sky in the morning

Network test systems with touchscreen

A portable 19 inch standalone subrack, with large display area for testing and verifying high-speed network elements.

Technology:

Proprietary system based on IEEE standard

Challenge:

The subrack required a touchscreen as an input and output unit. It had to be lightweight with top handle for service technicians and the customer wanted to have a unique system design.

Solutions:

The system is built and the controller board integrated by nVent SCHROFF. The backplane with CompactPCI connectors enables versatile system configurations. The exchangeable fan unit ensures adequate cooling and serviceability. The enclosure from the RatiopacPRO family offers many design options. Through simple modifications, nVent SCHROFF developed a one-of-a-kind customer solution from standard components.