VPX Backplane
Hover to magnify image or click to enlarge
VPX Backplane
The nVent SCHROFF VPX Backplane have excellent Signal Integrity for highest data transfer rates.
Details
Resources
Features
- In accordance with: VITA 46.0 VPX base standard; VITA 46.3 Serial RapidIO on VPX; VITA 46.4 PCI Express on VPX Fabric Connector; VITA 46.7 Ethernet on VPX Fabric Connector; VITA 46.11 System Management for VPX
- DIP switch for system slot settings
- JTAG connections
- Lockable aux utility and sense connectors
- M4 power studs for power supply, max. 22 A per slot for each voltage
Specifications
Asennusohje
Drawing Document
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.