Varistar CP MIL 901E Cabinet, Military Certified for Shock, Vibration, EMC, and Corrosion

Catalog#: 10630-049

Cabinet with military certification for battle readiness and surviving harsh environments. The enclosures are for frigate, airforce and military applications.

Globally military organizations maintains a comprehensive list of standards for equipment deployed in military applications. By selecting equipment qualified to these standards, design engineers can ensure COTS solutions already meet the minimum requirements to protect mission critical systems.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded Varistar CP seismic frame 250 KGs, St profile, RAL 7021, with reinforcement brackets welded on floor frame, 10 mm, and rear frame 4 mm, St, finish Galvanized; base plate, St; 4 shock absorbers; EMC gasket 1
10 GND/earthing kit, assembled 1
2 Flat top cover, flush, St, finish Galvanized, exterior RAL 7021 1
3 Front door, St, finish Galvanized, RAL 7021, 4 x 180° hinge, 4‐point locking, lever handle 1
4 MIL Door stopper, 90° and 120° opening positions 1
5 Rear panel, top, screw fixed, stainless steel; 2 shock absorbers 1
6 Rear panel, centre, screw fixed, St, finish Galvanized, RAL 7021 1
7 Rear panel, bottom, screw fixed, stainless steel 1
8 Side panel, screw fixed, St, Galvanized, RAL 7021 2
9 19" panel/slide mount with EIA perforation, St, finish AlZn, depth‐adjustable in 25 mm increments 4
Jakelijat alueellasi

Alla on luettelo valtuutetuista jälleenmyyjistä, joilla on tällä hetkellä tämä tuote varastossa:

Distributor Quantity Date in Stock

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.