Varistar CP LHX+ Cabinet
Hover to magnify image or click to enlarge
Varistar CP LHX+ Cabinet
Varistar CP LHX + liqud cooled cabinets are designed to deliver localized energy efficient cooling to the equipment in installations where the ambient air is not filtered or temperature controlled. It incorporates an LHX5 / LHX10 cooler fitted in the bottom directly on the 19” uprightsl. Warm air is pulled from the rear pleanum of the cabinet, cooled in the air / liquid heat exchanger, and supplied into the front plenum. The sealed cabinet assures no air is exchanged with the ambient and the noise emissions remain at a low level.
Details
Resources
Features
- Cabinet with integrated LHX + 19” in rack cooler, cooling capacity of up to 10 kW with temperature accuracy of Δ 0.1 °K or °C
- Cooling unit mounted on the 19" upright at the bottom and controller at the top. This leaves 35 U usable space
- Gaskets reduce noise as low as 50.4 dB(A) at 0.2 m distance and pulling of ambient air into the cabinet
- Enclosures with effective cable ducting with minimal effect on IP and EMC performance
- All monitoring and managing functions can be remotely operated
- Max. static load capacity 1600 kg
Specifications
Asennusohje
Certification
Sell Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.