Tip-up Foot for Chassis, Plastic
Hover to magnify image or click to enlarge
Tip-up Foot for Chassis, Plastic
Flexible and robust Tip-up foot for chassis, with carrying capacity of 25 kg per foot. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO, Comptec and Interscale.
Details
Resources
Features
- Mounting holes are provided in bottom of case
- Load-carrying capacity 25 kg per foot, max case weight: 50 kg
Specifications
Material
Polyamide
Product Family
RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
Product Type
Foot
Type
Foot
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.