Rear Panel for RatiopacPRO/PropacPRO, Perforated, Retrofit Shielding
Hover to magnify image or click to enlarge
Rear Panel for RatiopacPRO/PropacPRO, Perforated, Retrofit Shielding
The perforated rear panel, Al, 2.5 mm is unshielded. The rear side is conductive.
Details
Resources
Features
- Rear panel, Al, 2.5 mm, front: anodized, rear: conductive; unshielded
- Enables mounting on horizontal rails
Specifications
Finish
Anodized; Passivated
Material
Aluminum
Product Family
RatiopacPRO; RatiopacPRO AIR
Product Type
Side Panel
Type
Rear Panel
Works With
Cases
Luettelo
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.