RatiopacPRO emc gasket front panel/rear hood to side panel
Hover to magnify image or click to enlarge

RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel

For vertical EMC shielding between front or rear panel and side panel. The bracket can be screwed to the side panel and accepts textile or stainless steel shieldings.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum; Thermoplastic Elastomer; Stainless Steel; Brass
Product Family RatiopacPRO; RatiopacPRO AIR
Product Type Shielding Kit
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.