emc front panel
Hover to magnify image or click to enlarge

RatiopacPRO EMC Front Panel, Slotted, Shielded

The EMC front panel can be inserted in special horizontal rails with an elevation. No screws are needed for the fixing. The design enable a users to use a front foil.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Accessory Type Front panel
Finish Anodized; Passivated
Material Aluminum
Product Type Front Panel
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.