RatiopacPRO/-Air Tip-up Handle
Hover to magnify image or click to enlarge
RatiopacPRO/-Air Tip-up Handle
Details
Resources
Features
- Adjustable in 30° increments
- Retrofittable without mechanical tooling on case
- Static load-carrying capacity 30 kg
- The handle enable a user to have a better view to the front side of the case in case of desktop usage
Specifications
Material
Aluminum; ABS
Product Family
RatiopacPRO; RatiopacPRO AIR
Product Type
Handle
Works With
Cases
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.