RatiopacPRO air filter
Hover to magnify image or click to enlarge

RatiopacPRO, Air Filter Replacement Mat

The replacement air filter Kit can be replaced if the original air filter is dirty to optimize the air flow into the case.

Read more Read less
  • RoHS
  • EAC
Print This Page
Details

Features

Specifications

Material Synthetic Fibre
Product Family RatiopacPRO AIR
Product Type Filter
Type Air Filter Replacement
Works With Cases
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.