Rack Safety Plus, Power Distribution Unit with Emergency Stop function
Hover to magnify image or click to enlarge

Rack Safety Plus, 3 U, 230 / 400 V AC

The nVent SCHROFF Rack Safety Plus unit is a 19" power distribution unit used to supply AC mains power to electrical or electronic devices as a central power switch. In addition it is equipped with an emergency stop function.

Read more Read less
  • CE
  • UKCA
  • RoHS
Print This Page
Details

Features

Specifications

Works With Varistar CP; Novastar
Function Emergency Stop
Residual Current Device Yes
Accessory Type Power distribution accessories
Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.