Plug-In Unit Kit for PMC, Chromated, Shielded (Textile) With Handle
Hover to magnify image or click to enlarge
Plug-In Unit Kit for PMC, Chromated, Shielded (Textile) With Handle
U-shaped front panel with cutout for PMC. Shieldable for textile EMC gasket.
Details
Resources
Features
- In accordance with IEEE P1386, PCI Mezzanine Card
- For single 69.0 x 76.5 mm or double 139.0 x 76.5 mm modules
- For standard defined I/O mezzanie modules which connect to carrier cards
- PMC = PCI Mezzanine Card
- FPGA = Field Programmable Gate Array
- U-profile front panel 3 U, 4 HP, with textile gasketing
- EMC shielding for front panel and coverings for front panel cutouts
Specifications
EMC Shielding
Yes
Material
Aluminum
Product Type
Front Panel
Rack Width
4HP
Type
Front Panel with Handle (PIU)
Luettelo
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.