panhead screw with torx
Hover to magnify image or click to enlarge

Panhead Screw, Torx, Self-Securing

Good compromise between profile height and bearing area. Better load distribution than round heads. Compatible with automated assembly. Partially coated thread to prevent the screw from loosening on its own due to vibrations

Panhead Screw, Torx, St, zinc plated, M2.5 x 6 (Partially coated thread to prevent the screw from loosening on its own due to vibrations).

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Steel
Product Type Screw
Type Panhead Screw
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.