LHX+ Control Unit for LHX+ 5 KW and 10 KW, front view
Hover to magnify image or click to enlarge

LHX+ Control Unit

The Control Unit enriches the LHX+. It connects to the LHX+ sensors and the motorized coolant valve 23130-607. This enables the cooler to control the coolant air flow based on a chilled (supply) air temperature setpoint. It provides advanced remote monitoring functionality and various setup features.

Read more Read less Print This Page
Details

Features

Specifications

Material Steel
Product Type Control Unit
Rack Height 2U
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.