LHX+ Air/Liquid Heat Exchanger
Hover to magnify image or click to enlarge
LHX+ Air/Liquid Heat Exchanger
RackChiller In-Row Coolers (IRC) are designed to deliver localized/supplemental energy efficient cooling in data centers. RackChiller IRC is a modular and scalable precision cooling solution that can replace or supplement traditional data center cooling infrastructure.
Details
Resources
Features
- 19" mountable Air/liquid heat exchanger with fan
- Easy replaceble fans without dismounting the heat exchanger
- Coolant feed from top or bottom
Specifications
Airflow Direction
Front to Top
Depth
500mm
Product Type
Air/Liquid Heat Exchanger
Asennusohje
Certification
Sell Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.