20848-601.601.tif image
Hover to magnify image or click to enlarge

Front Panel, Shielded, Bottom Hinged

U-profile front panel bottom hinged for textile gasket.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Accessory Type Front panel
Depth (D) 2.5mm
Finish Anodized; Passivated
Material Aluminum
Product Type Front Panel
Type Front Panel without Handle

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.