Front Panel, Front Shielded, Side Hinged
Hover to magnify image or click to enlarge
Front Panel, Front Shielded, Side Hinged
Details
Resources
Features
- Front panel with textile EMC gasket
- Enables mounting onto the horizontal rails
- Suitable for subracks and cases
- Hinges can be fitted on left or right
Specifications
Accessory Type
Front panel
Depth (D)
2.5mm
EMC Shielding
No (Retrofittable)
Finish
Anodized; Passivated
Material
Aluminum
Product Type
Front Panel
Rack Width
84HP
Type
Front Panel without Handle
Asennusohje
Luettelo
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.