Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels
Hover to magnify image or click to enlarge
Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels
The stainless EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.
The gasket will be clipt onto the right front panel bracket, the 19" bracket or rear profile of the subrack
Details
Resources
Features
- The stainless steel EMC-gasket for SCHROFF U-shaped front panels, offers excellent performance in shielding effectiveness and an enormous temperature range from -200 to +160°C.
- Easy mounting by clipping the gasket onto the right front panel bracket, the 19" bracket or rear profile of the subrack
- Temperature range from -200 to +160°C.
Specifications
Material
Stainless Steel
Product Family
EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
Product Type
Shielding Kit
Works With
Subracks; Cases; Front Panels
Luettelo
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.