Front Panel EMC Stainless Steel Shielding Kit
Hover to magnify image or click to enlarge
Front Panel EMC Stainless Steel Shielding Kit
The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels (2 pieces per front panel).
Details
Resources
Features
- The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels (2 pieces per front panel)
- EMC contact strip, stainless steel
- Temperature range -200 °C ... +160 °C
Specifications
Material
Stainless Steel
Product Family
EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
Product Type
Shielding Kit
Works With
Subracks; Cases; Front Panels
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.