divider plate
Hover to magnify image or click to enlarge

EuropacPRO Divider Plate

The divider plate enables the user to create a separate area inside a subrack or case. The plate can be clipped into the perforation of the horizontal rails. The subracks or cases have to be disassembled if the plate will be assembled.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Stainless Steel
Product Family EuropacPRO
Product Type Side Panel
Works With Subracks
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.