cover plate
Hover to magnify image or click to enlarge

EuropacPRO Cover Plate for Bolting to Side Panel, SNCF

A cover plate is used for electromagnetic shielding or as mechanical protection. The cover can be screwed onto the side panel. Can be used for railway subracks in accordance with SNCF.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Finish Passivated
Material Aluminum
Product Family EuropacPRO
Product Type Cover Plate
Type Perforated
Works With Subracks
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.