coding peg
Hover to magnify image or click to enlarge

EuropacPRO Coding Peg SNCF

This coding peg / pin enable a safe connection between the floating connectors used for the SNCF subracks. The Pins can be assembled into the rear frame.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Finish Zinc Plated
Material Steel
Product Family EuropacPRO
Product Type Coding/Keying Indicator
Type Coding Peg
Works With Subracks
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.