europacpro kit railway
Hover to magnify image or click to enlarge

EuropacPRO 19" Subrack Kit for Railway, Shielded, SNCF, CompactPCI

Subrack for Railway applications, conform to SNCF Standard, shielded version for CompacPCI applications.

Read more Read less
  • RoHS
  • SNCF
Print This Page
Details

Features

Specifications

Complies With IEC 60297-3-103; IEEE 1101.10; SNCF NFF 61005; SNCF NFF 60002
Depth 320mm
EMC Shielding Yes
Finish Anodized; Passivated
Material Aluminum
Product Type Subrack/Chassis
Static Load 15kg
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.