EuropacPRO 19" Subrack Kit for DIN Connector, Retrofit Shielding
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for DIN Connector, Retrofit Shielding
Non-shielded subrack for Din Connector mounting EN 60603-2 (DIN 41612).
Details
Resources
Features
- Subrack with side panel type F ("flexible"), front 19" bracket included, depth-adjustable 19" bracket sold separately (not included in items delivered)
- Aluminum construction
- IP 20, in accordance with IEC 60529
- Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
- Rear horizontal rails for connector mounting (IEC 60603-2 / DIN 41612)
- Modifications such as cutouts, different finishes or dimensions available
- Supplied as space-saving flat-pack
- Horizontal rail type "light"
Specifications
EMC Shielding
No
Finish
Anodized; Passivated
Material
Aluminum
Product Type
Subrack/Chassis
Asennusohje
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.