CPCI System With ATX PSU, Desktop, 7 U, 8 Slot, 84 HP
Hover to magnify image or click to enlarge
CPCI System With ATX PSU, Desktop, 7 U, 8 Slot, 84 HP
CompactPCI Desktop Chassis with vertical Card Cage for eight 6 U Boards, eight 6 U RTM Boards and built in ATX Power Supply.
Details
Resources
Features
- In accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG 2.0 rev. 3.0
- System with vertical card cage. Board format Front: 6 U, 160 mm deep; Rear I/O: 6 U, 80 mm deep
- Backplane 8 slot, 6 U, 64 bit, system slot right; 8 HP wide CPU can be used
- Heat dissipation by two radial fans, airflow front to rear
- ATX PSU, 300 W
- Option to mount a 5.25" DVD drive unit
Specifications
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.