CPCI Power Backplane With P 47 Connector
Hover to magnify image or click to enlarge
CPCI Power Backplane With P 47 Connector
Power Backplane for CompactPCI Applications. With P47 Power Connector.
Details
Resources
Features
- In accordance with: PICMG 2.11 R1.0 CompactPCI Power Interface specification
- In accordance with: PICMG 2.9 R1.0 System Management Bus specification
- Single, parallel or redundant operation possible
- Geographical address adjustable
- Power supply over crimp contacts inserted into the plug, no supply voltage on the backplane
- Power cable available as an accessory
- DC outlets with powerbugs for extremely low drops in voltage
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.