board support
Hover to magnify image or click to enlarge

Combined Mounting Kit for Chassis

The combined mounting enable the option to split a 6 U high subrack or case in 2 x 3 U and 6 U sections. Different versions are available.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Product Family EuropacPRO
Product Type Mounting Kit
Rack Height 6U
Type Combined
Works With Subracks
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.