12718003.jpg
Hover to magnify image or click to enlarge

ATCA System 450/40 FC Series, 14 Slot, DC

The nVent SCHROFF ATCA 450/40 FC Series is a family of AdvancedTCA Shelves that provide cooling and power per slot for 450 W blades. The backplane is verified in accordance to 40GBASE-KR4 for 40 Gbit Ethernet. Shelves with air flow from bottom to top as well as shelves with air flow from front to rear are available.

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.