Air Inlet
Hover to magnify image or click to enlarge

AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Textile

The nVent SCHROFF Air Inlet Card enhances cooling efficiency in electronic systems by up to 200% by creating an extra air intake flow path and preventing air from moving through the slot. It is easy to install, reduces fan noise, and includes a built-in dust filter for improved system performance.

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.