air baffle
Hover to magnify image or click to enlarge

Air Baffle, U-Front Panel, Refrofit Shielding, Textile

The air baffle with U-shaped front panel covers an empty slot to eliminate an air flow exit. The U-shaped front panel accepts a textile EMC gasket.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Finish Anodized; Passivated
Material Aluminum
Product Family EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
Product Type Air Baffle
Type With Front Panel
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.