nVent LENTON Interlok Standard Grout-Fill Coupler, Plain
Hover to magnify image or click to enlarge
nVent LENTON Interlok Standard Grout-Fill Coupler, Plain
Details
Application images
Resources
CAD
Video
Features
- Designed to splice the same diameter bars
- Smaller bars can be installed into the over-sized cavity end if required
- Over-sized cavity allows for greater field tolerance
- Taper-threaded end helps prevent movement of the reinforcing bars and eliminate misalignment
- Requires less grout than most competitive systems
Specifications
Material
Cast Iron
Finish
Plain
Packaging
Standard
Asennusohje
Tapaustutkimus
Tekninen käsikirja
Test Report
Certifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.