PH5599.jpg image
Hover to magnify image or click to enlarge

PX Heavy Duty Pipe Clamp with External Thread

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Temperature -58 to 248 °F
Temperature -50 to 120 °C

Diagrams

Application images Resources Compatible Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy