nVent CADDY Speed Link Y-Hook with Eyelet Extension
Hover to magnify image or click to enlarge
nVent CADDY Speed Link Y-Hook with Eyelet Extension
Details
Application images
Resources
Video
Features
- Double hook offers easy attachment to basket tray, cable tray or lighting
- Convenient design allows one hook to be temporarily detached for maintenance or to add cables to the tray
- Y-design provides improved stability
- Spring latch helps provide secure connection
Specifications
Esite
Lentolehtinen
Tekninen käsikirja
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889
UL DWMU.E165703
ANSI/UL 2239
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.