nVent CADDY Speed Link LD with Hook
Hover to magnify image or click to enlarge
nVent CADDY Speed Link LD with Hook
Details
Application images
Resources
Video
Compatible Products
Features
- Complete system includes wire, locking device and pre-assembled hook end fitting
- Hooks to a wide range of nVent CADDY fasteners
- Fastens to the building structure or hanging services by looping around and hooking to wire rope
- Easy to remove for applications requiring maintenance
- Spring latch helps provide secure connection
- Insert cable through hole and use bottom side of hook as an end stop
Specifications
Material
Stainless Steel 304 (EN 1.4301)
Static Load Safety Factor
5:1
Wire Rope Diameter
1.5 mm
Height (H)
3/4"
Height (H)
19 mm
Width (W)
1/2"
Width (W)
12.7 mm
Esite
Lentolehtinen
Tekninen käsikirja
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL DWMU.E165703
ANSI/UL 2239
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889


Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.