nVent CADDY Ladder Tray Clip
nVent CADDY Ladder Tray Clip
The nVent CADDY Ladder Tray Clip makes attaching ladder trays to strut profiles quick and easy—featuring a single-piece design, ready for use out-of-the box with no loose hardware.
Offering two simple installation methods, the Ladder Tray Clip can be either installed on top of the strut or slid in from either end of the channel, increasing flexibility and giving contractors more options on the job. Designed for both indoor and outdoor installations, the hot-dip galvanized finish and hardware ensure longevity on rooftop, solar and trapeze projects.
Details
Application images
Resources
CAD
Compatible Products
Features
- Single-piece design with hardware pre-installed to reduce components
- Simple and time-saving; just drop and twist the Ladder Tray Clip directly into the strut profile
- Works on ladder tray with up to ½ in flange thickness
- Hot-dip galvanized clamp and hardware for demanding environments
- Integrated clamping teeth for superior holding strength and load ratings
Specifications
Asennusohje
Tietolomake
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.