WBT PreForm Radius
Hover to magnify image or click to enlarge

Wire Basket Tray PreForm 90 degree Elbow, 50 x 450 mm Pregalvanized

Catalog#: WBTR902X18

The nVent CADDY Wire Basket Tray PreForm Elbow 90° is a precision-engineered solution designed to streamline cable tray installations when a directional change is needed. With its pre-galvanized steel base and interlocking polymer sidewalls, the PreForm Elbow 90° delivers a clean, consistent, and tool-free installation experience.

Additionally, the PreForm Elbow 90° significantly reduces installation time by eliminating the need for field cutting or job site configuration. This translates into improved productivity and increased efficiency, especially in retrofit scenarios where flexibility is critical.

Read more Read less
  • ​CE, nVent CADDY Wire Basket Tray System
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Diagrams

Application images Resources Compatible Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy