PEMSA Wire Basket Tray Quick Base Joint
Hover to magnify image or click to enlarge
Details
Resources
Features
- Quick and easy to use
- Eliminates the need for additional hardware
- Suitable for 300 to 600mm wide tray, and heights of 60 and 100mm
- IEC 61537 load rating and earthing compliant
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Certifications
CE, CADDY WBTQBCLIPBG UE_W_UNN_CLK_RAP_B
English,Spanish
LVD 2014/35/UE, EN 61537
UKCA, CADDY WBTQBCLIPBG UKCA_W_UNN_CLK_RAP_B
English
S.I. 2016 No. 1101, BS EN 61537
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.