PEMSA Wire Basket Tray Bonding Connector
Hover to magnify image or click to enlarge
Details
Resources
Features
- Easy to use, quick connect feature
- No additional hardware
- IEC 61537 load rating and earthing compliant
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Certifications
CE, CADDY WBTGRDLUG UE_W_BORNA_RJB
English,Spanish
LVD 2014/35/UE, EN 61537
UKCA, CADDY WBTGRDLUG UKCA_W_BORNA_RJB
English
S.I. 2016 No. 1101, BS EN 61537
CE, CADDY EU WBT GRD 0201_025
English,Spanish
UNE-EN 61537, IEC 61537, LVD 2014/35/UE
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.