PH41166.jpg image
Hover to magnify image or click to enlarge

PEMSA Wire Basket Tray, Carbon Steel, EG, 3,000 mm x 60 mm x 200 mm

Catalog#: WBT60X200EG

The PEMSA Wire Basket Tray is the backbone of PEMSA Wire Basket Tray System. Highly engineered features help ensure a secure installation that complies with industry codes and standards for high-performance cables. Clever design allows the installer to maximize field efficiency with the Rejiband Rapide Integrated Splice.

Read more Read less
  • CE, CADDY EU WBT
  • DoP, CADDY EU WBT
  • UKCA, CADDY EU WBT
  • ANOR EU WTB EG S4 BG
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy