PEMSA Wire Basket Tray Shelf Support, 330 mm
Hover to magnify image or click to enlarge
PEMSA Wire Basket Tray Shelf Support, 330 mm
Catalog#: WBT300SHLFSPRT
Details
Application images
Resources
Compatible Items
Features
- Easy to use, quick connect feature
- IEC 61537 load rating and earthing compliant
- Ideal for higher load installations
Specifications
PRODUCT ATTRIBUTES
Esite
Lentolehtinen
Certifications
DoP, CADDY EU WBT 7012/05-2
English,Spanish
DIN 4102-12
CE, CADDY EU WBT SHL 0201_172
English,Spanish
UNE-EN 61537, IEC 61537, LVD 2014/35/UE
ANOR EU WTB B S 030/002089
English,Spanish
UNE-EN 61537:2007 / EN 61537:2007
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.