VF Series C Purlin Clip, 1.5–6 mm Flange, 7.1 mm Hole
Hover to magnify image or click to enlarge
VF Series C Purlin Clip, 1.5–6 mm Flange, 7.1 mm Hole
Catalog#: VF14
Details
Application images
Resources
CAD
Video
Compatible Items
Features
- Provides an attachment for nVent CADDY Speed Link assemblies, wire, S-hooks, or chain from purlin and bar joist
- Installs from floor with VAFT tool and conduit
Specifications
PRODUCT ATTRIBUTES
Esite
Lentolehtinen
Certifications
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04

Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.